Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass S 500 / 8S5B with different remote transmitters

Proline Promass S 500
Coriolis flowmeter

Easy-to-clean device with self-drainable single-tube system, as remote version with up to 4 I/Os

8S5B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Max. measurement error

    Mass flow (liquid): ±0.10 %
    Volume flow (liquid): ±0.10 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Medium temperature range

    –50 to +150 °C (–58 to +302 °F)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Wetted materials

    Measuring tube: 1.4435 (316L)
    Connection: 1.4435 (316L); 1.4404 (316/316L)

Field of application

Promass S is at the forefront in hygienic design and dedicated to applications in the food and beverage industry requiring optimal cleanability. The self‐drainable single-tube system ensures careful treatment of fluids. With its innovative remote transmitter Promass S 500 maximizes installation flexibility and operational safety in demanding environments. Heartbeat Technology enables process safety at all times.

  • Measuring principle operates independently of physical fluid properties such as viscosity or density

  • Dedicated to applications requiring optimal cleanability under hygienic conditions

Device properties

  • Large range of hygienic process connections

  • 3-A and EHEDG conform

  • Fast recovery from CIP/SIP

  • Remote version with up to 4 I/Os; hygienic sensor connection housing with IP69

  • Backlit display with touch control and WLAN access

  • Standard cable between sensor and transmitter

Benefits

  • Increased process safety – easily cleanable and fully self-drainable tube design

  • Fewer process measuring points – multivariable measurement (flow, density, temperature)

  • Space-saving installation – no in-/outlet run needs

  • Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet

  • Reduced complexity and variety – freely configurable I/O functionality

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

  • Ethernet-APL logo
    Ethernet-APL portfolio

    Ethernet is ready for the process industry: Ethernet-APL ensures a high cable length, an easy installation and explosion protection. This makes high-speed communication possible in the field.

Xpert selection

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

Xpert: Master your most challenging applications ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products