Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Electromagnetic Flowmeter Promag W 800

Electromagnetic flowmeter Promag W 800

Measure anywhere – with or without a power grid

Monitoring the water network helps businesses identify specific pollutants, certain chemicals, to the source of the pollution. This is essential for the environment as well as decision-making on managing water quality today and in the future. To support businesses in remote areas, Endress+Hauser’s electromagnetic flowmeter Promag W 800 is our answer for your business needs. 

Benefits

  • Long-lasting
    The transmitter housing of this type is made from polycarbonate material. This thermoplastic polymer is durable, long-lasting and impact resistant.

    Therefore, it is certified corrosion-resistant for permanent underground or underwater installations. 

  • Battery-powered
    With 15 years of battery lifetime, the electromagnetic flowmeter Promag W 800 is cost-effective and time-effective for any usage in various industries. 

  • Data logger
    The transmitter is integrated with a data logger that can record parameters such as flow rate, totalizer, pressure, and conductivity in real-time.

    With the Netilion platform, users are able to acquire comprehensive figures on the monitored water network. 

  • Embedded system
    The electromagnetic flowmeter Promag W 800 is supported by embedded software and the Netilion platform that can optimize the water network monitoring process.

    The data can be transmitted through a cellular radio module accessed through the internet.

  • Communication capability
    This series has a SIM card integrated into the device for cellular radio operation, to simplify the process. Alternatively, users may also use an eSIM or local physical SIM Card.

Electromagnetic flowmeter Promag W 800 for water monitoring 

As an archipelago country, Indonesia is bound to meet the logistics obstacles that require additional costs. Another issue arising issue due to this is a delay or interruption in data transmission. For businesses in remote areas needing to monitor water networks, these problems will impact their business operational and costs. 

Our electromagnetic flowmeter Promag W 800 is the perfect choice to solve those problems. With battery power, our newest electromagnetic flowmeter is ideal for off-grid applications in the water industry, even flow measurement in direct underground installations or underwater and in regions without power supply. 

As a result, you will get a lower maintenance, more cost-effective, and higher reliability solution for water monitoring in remote areas. Heartbeat Technology increases measurement reliability and offers compliant verification.

In Indonesia, the electromagnetic flowmeter Promag W 800 is a leader in the water industry due to its numerous values, as explained above. Please contact us for further information regarding this product. 

Promag electromagnetic flowmeter W800 ©Endress+Hauser

Let us know how we can help you!

Please fill out the form below to get assistance with a product, service, or solution, or even send us your application questions!