Displacer type tank gauge with flange mounting under high pressure application (max. 2.45MPa).
Successor
The intelligent servo tank gauge Proservo NMS5 is designed for high accuracy liquid level measurement in custody transfer and inventory control applications.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Front cover LT14/16, steel/glass
Drawing number
Order code
81
017860-5222
Front cover counter LT11/LT12/LT14/LT16
Drawing number
Order code
81
017860-5220
Drawing number
Order code
83
017860-0319
Drawing number
Order code
84
017860-0320
Seal O shape, front cover steel/glass
Drawing number
Order code
85
56004464
Drawing number
Order code
86
017860-0220
Drawing number
Order code
86
017860-0221
Drawing number
Order code
86
017860-0222
Drawing number
Order code
86
017860-0223
Drawing number
Order code
86
017860-0224
Indication gear assembly, 2.5m
Drawing number
Order code
87
017860-5401
Indication gear assembly, 5m
Drawing number
Order code
87
017860-5402
Indication gear assembly, 10m
Drawing number
Order code
87
017860-5403
Indication gear assembly, 16m
Drawing number
Order code
87
017860-5404
Indication gear assembly, 20m
Drawing number
Order code
87
017860-5405
Drawing number
Order code
87
017860-5407
M & MM pointer assy., Level, Plastic
Drawing number
Order code
88
017860-0101
M/MM pointer assembly, vol., Alu, LT1/3
Drawing number
Order code
88
56004406
Drawing number
Order code
89
017860-0001
Drawing number
Order code
90
52017165
Sprocket + magnet, metric, HP, NBR (LPG)
Drawing number
Order code
91
70106490
Sprocket + magnet, metric, HP, CR (NH3)
Drawing number
Order code
91
70106491
Drawing number
Order code
92
52016981
Drive shaft, middle + high pressure
Drawing number
Order code
92
52016982
Drawing number
Order code
93
52017098
Drawing number
Order code
94
017860-0311
Drawing number
Order code
95
017860-0316
Drawing number
Order code
96
017871-1227
Drawing number
Order code
97
017860-0318
Drawing number
Order code
98
017860-0213
Tape guide, SUS spring type, standard
Drawing number
Order code
99
56004503
Drawing number
Order code
100
52016945
Drawing number
Order code
101
52017015
Shaft for tape drum LT3000
Drawing number
Order code
102
52017118
Coupling, male,for gauge head, MP/HP
Drawing number
Order code
103
017871-1232
Displacer, 400mm, 3.8kg HD-400L
Drawing number
Order code
91
52016977
Measuring tape, FRT 5m, LT3000
Drawing number
Order code
92
52017058
Measuring tape, FRT 10m, LT3000
Drawing number
Order code
92
52017060
Measuring tape, FRT 20m, LT3000
Drawing number
Order code
92
52017063
Measuring tape, FRT 30m, LT3000
Drawing number
Order code
92
52017066
Measuring tape, CRT 5m, LT3000
Drawing number
Order code
92
52017057
Measuring tape, CRT 10m, ST 5m, LT3000
Drawing number
Order code
92
52017054
Measuring tape, CRT 20m, ST 16m, LT3000
Drawing number
Order code
92
52017055
Measuring tape, CRT 30m, ST 20m, LT3000
Drawing number
Order code
92
52017056
Measuring tape, ST 30m, LT3000
Drawing number
Order code
92
52017052
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all