Displacer type tank gauge with flange mounting under low pressure application (max. 20KPa).
Successor
The intelligent servo tank gauge Proservo NMS5 is designed for high accuracy liquid level measurement in custody transfer and inventory control applications.
Read more
Simple products
Easy to select, install and operate
Technical excellence
Simplicity
Standard products
Reliable, robust and low-maintenance
Technical excellence
Simplicity
High-end products
Highly functional and convenient
Technical excellence
Simplicity
Specialized products
Designed for demanding applications
Technical excellence
Simplicity
FLEX selections
Technical excellence
Simplicity
Fundamental selection
Meet your basic measurement needs
Technical excellence
Simplicity
Lean selection
Handle your core processes easily
Technical excellence
Simplicity
Extended selection
Optimize your processes with innovative technologies
Technical excellence
Simplicity
Xpert selection
Master your most challenging applications
Technical excellence
Simplicity
Search spare parts by number in drawing
60 spare parts & accessories
60 spare parts & accessories
60 spare parts & accessories
Drawing number
Order code
81
017860-5450
Front cover LT11/LT12, steel/glass
Drawing number
Order code
81
017860-5221
Front cover counter LT11/LT12/LT14/LT16
Drawing number
Order code
81
017860-5220
Blind cover set, for rear cover
Drawing number
Order code
81
56004288
Seal, front cover plastic LT5LP,11/12
Drawing number
Order code
85
017860-0119
Seal O shape, front cover steel/glass
Drawing number
Order code
85
56004464
Packing, rear cover, cork
Drawing number
Order code
85
56004465
Drawing number
Order code
88
017860-0220
Drawing number
Order code
88
017860-0221
Drawing number
Order code
88
017860-0222
Drawing number
Order code
88
017860-0223
Drawing number
Order code
88
017860-0224
Indication gear assembly, 2.5m
Drawing number
Order code
89
017860-5401
Indication gear assembly, 5m
Drawing number
Order code
89
017860-5402
Indication gear assembly, 10m
Drawing number
Order code
89
017860-5403
Indication gear assembly, 16m
Drawing number
Order code
89
017860-5404
Indication gear assembly, 20m
Drawing number
Order code
89
017860-5405
Drawing number
Order code
89
017860-5407
M & MM pointer assy., Level, Plastic
Drawing number
Order code
90
017860-0101
M/MM pointer assembly, vol., Alu, LT1/3
Drawing number
Order code
90
56004406
Drawing number
Order code
92
017860-0001
Drawing number
Order code
93
52017165
Drawing number
Order code
94
017860-0111
Drawing number
Order code
95
017860-0109
Drawing number
Order code
96
017860-0213
Tape guide, SUS spring type, standard
Drawing number
Order code
97
56004503
Drawing number
Order code
98
52016945
Drawing number
Order code
99
52017015
Shaft for tape drum LT3000
Drawing number
Order code
100
52017118
Union joint, Rc1-1/2 SUS316
Drawing number
Order code
101
017860-5440
Gauge head nipple, SUS316, LT5 LP/LT11
Drawing number
Order code
102
70106005
Drain plug 1/4", SUS304,LP
Drawing number
Order code
103
017860-0056
Displacer, 400mm, 3.5kg LD-400L
Drawing number
Order code
91
52016976
Displacer, 400mm, 5.3kg LD-400H
Drawing number
Order code
91
52016978
Measuring tape, FRT 5m, LT3000
Drawing number
Order code
92
52017058
Measuring tape, FRT 10m, LT3000
Drawing number
Order code
92
52017060
Measuring tape, FRT 20m, LT3000
Drawing number
Order code
92
52017063
Measuring tape, FRT 30m, LT3000
Drawing number
Order code
92
52017066
Measuring tape, CRT 5m, LT3000
Drawing number
Order code
92
52017057
Measuring tape, CRT 10m, ST 5m, LT3000
Drawing number
Order code
92
52017054
Measuring tape, CRT 20m, ST 16m, LT3000
Drawing number
Order code
92
52017055
Measuring tape, CRT 30m, ST 20m, LT3000
Drawing number
Order code
92
52017056
Measuring tape, ST 30m, LT3000
Drawing number
Order code
92
52017052
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .
Customize
Accept only essential
Accept all